Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Hanger Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Hanger Units > Split Cylindrical Roller Bearing Light Series Hanger Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Hanger Unit

For CAD models and more information, click Directly on the part number below.

Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.

Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.

Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.

A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.




Add To Cart Request Quote
   
  Results 251 - 275 of 285 Unit of Measure: Imperial Metric Both « 11 12 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSM130BXHG 130 mm Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSM130BXHGKPS 130 mm Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSM130BXHGRSS 130 mm Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSM130BXHGHTPS 130 mm High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSM130BXHGFS 130 mm Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSE503BXHG 5 3/16 in Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE503BXHGKPS 5 3/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE503BXHGRSS 5 3/16 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE503BXHGHTPS 5 3/16 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE503BXHGFS 5 3/16 in Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE504BXHG 5.2500 in Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE504BXHGKPS 5.2500 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE504BXHGRSS 5.2500 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE504BXHGHTPS 5.2500 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE504BXHGFS 5.2500 in Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSM135BXHG 135 mm Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSM135BXHGKPS 135 mm Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSM135BXHGRSS 135 mm Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSM135BXHGHTPS 135 mm High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSM135BXHGFS 135 mm Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE507BXHG 5 7/16 in Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE507BXHGKPS 5 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE507BXHGRSS 5 7/16 in Viton Single Lip Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE507BXHGHTPS 5 7/16 in High Temperature Packing Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
LSE507BXHGFS 5 7/16 in Felt Seal Split Cylindrical Expansion Type 94869 lbf
422000
N
131513 lbf
585000
N
1570 rpm
  Results 251 - 275 of 285 « 11 12 
<