Split Cylindrical Roller Bearing Light Series Hanger Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Hanger Units
>
Split Cylindrical Roller Bearing Light Series Hanger Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Light Series Hanger Unit
For CAD models and more information, click Directly on the part number below.
larger image
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Results Per Page :
25
50
100
200
Results 51 - 75 of 285
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
LSM50BXHG
50
mm
Felt Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSM50BXHGKPS
50
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSM50BXHGRSS
50
mm
Viton Single Lip
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSM50BXHGHTPS
50
mm
High Temperature Packing
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSM50BXHGFS
50
mm
Felt Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSE200BXHG
2
in
Felt Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSE200BXHGKPS
2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSE200BXHGRSS
2
in
Viton Single Lip
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSE200BXHGHTPS
2
in
High Temperature Packing
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSE200BXHGFS
2
in
Felt Seal
Split Cylindrical Expansion Type
18659
lbf
83000
N
19558
lbf
87000
N
4630
rpm
LSM55BXHG
55
mm
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM55BXHGKPS
55
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM55BXHGRSS
55
mm
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM55BXHGHTPS
55
mm
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM55BXHGFS
55
mm
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE203BXHG
2 3/16
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE203BXHGKPS
2 3/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE203BXHGRSS
2 3/16
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE203BXHGHTPS
2 3/16
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE203BXHGFS
2 3/16
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE204BXHG
2 1/4
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE204BXHGKPS
2 1/4
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE204BXHGRSS
2 1/4
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE204BXHGHTPS
2 1/4
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE204BXHGFS
2 1/4
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
Results 51 - 75 of 285
1
2
3
4
5
»
<