Split Cylindrical Roller Bearing Light Series Hanger Unit
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Split Cylindrical Roller Bearings
>
Split Cylindrical Roller Bearing Hanger Units
>
Split Cylindrical Roller Bearing Light Series Hanger Unit
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Light Series Hanger Unit
For CAD models and more information, click Directly on the part number below.
larger image
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Results Per Page :
25
50
100
200
Results 76 - 100 of 285
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Maximum Speed
CAD
LSM60BXHG
60
mm
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM60BXHGKPS
60
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM60BXHGRSS
60
mm
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM60BXHGHTPS
60
mm
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM60BXHGFS
60
mm
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE207BXHG
2 7/16
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE207BXHGKPS
2 7/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE207BXHGRSS
2 7/16
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE207BXHGHTPS
2 7/16
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE207BXHGFS
2 7/16
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE208BXHG
2 1/2
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE208BXHGKPS
2 1/2
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE208BXHGRSS
2 1/2
in
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE208BXHGHTPS
2 1/2
in
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE208BXHGFS
2 1/2
in
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM65BXHG
65
mm
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM65BXHGKPS
65
mm
Kevlar Packing Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM65BXHGRSS
65
mm
Viton Single Lip
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM65BXHGHTPS
65
mm
High Temperature Packing
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSM65BXHGFS
65
mm
Felt Seal
Split Cylindrical Expansion Type
23155
lbf
103000
N
25853
lbf
115000
N
3940
rpm
LSE211BXHG
2 11/16
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE211BXHGKPS
2 11/16
in
Kevlar Packing Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE211BXHGRSS
2 11/16
in
Viton Single Lip
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE211BXHGHTPS
2 11/16
in
High Temperature Packing
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
LSE211BXHGFS
2 11/16
in
Felt Seal
Split Cylindrical Expansion Type
31024
lbf
138000
N
36194
lbf
161000
N
3310
rpm
Results 76 - 100 of 285
1
2
3
4
5
»
<