Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Light Series Hanger Unit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Hanger Units > Split Cylindrical Roller Bearing Light Series Hanger Unit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Split Cylindrical Roller Bearing Light Series Hanger Unit

For CAD models and more information, click Directly on the part number below.

Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.

Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.

Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.

A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.




Add To Cart Request Quote
   
  Results 201 - 225 of 285 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSM110BXHG 110 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM110BXHGKPS 110 mm Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM110BXHGRSS 110 mm Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM110BXHGHTPS 110 mm High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM110BXHGFS 110 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE407BXHG 4 7/16 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE407BXHGKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE407BXHGRSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE407BXHGHTPS 4 7/16 in High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE407BXHGFS 4 7/16 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE408BXHG 4 1/2 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE408BXHGKPS 4 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE408BXHGRSS 4 1/2 in Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE408BXHGHTPS 4 1/2 in High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE408BXHGFS 4 1/2 in Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM115BXHG 115 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM115BXHGKPS 115 mm Kevlar Packing Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM115BXHGRSS 115 mm Viton Single Lip Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM115BXHGHTPS 115 mm High Temperature Packing Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSM115BXHGFS 115 mm Felt Seal Split Cylindrical Expansion Type 71040 lbf
316000
N
95993 lbf
427000
N
1970 rpm
LSE411BXHG 4.6875 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSE411BXHGKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSE411BXHGRSS 4.6875 in Viton Single Lip Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSE411BXHGHTPS 4.6875 in High Temperature Packing Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
LSE411BXHGFS 4.6875 in Felt Seal Split Cylindrical Expansion Type 81606 lbf
363000
N
111505 lbf
496000
N
1740 rpm
  Results 201 - 225 of 285 « 6 7 8 9 10 »  
<