Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
HSE908BRHSKPS | Shaft Size N/A 9.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm | CAD N/A |
HSE908BRHSHTPS | Shaft Size N/A 9.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm | CAD N/A |
HSE908BRHSFS | Shaft Size N/A 9.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm | CAD N/A |
HSE908BRHSATL | Shaft Size N/A 9.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm | CAD N/A |
HSE908BRHS | Shaft Size N/A 9.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm | CAD N/A |
HSE900BXHSRSS | Shaft Size N/A 9.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BXHSKPS | Shaft Size N/A 9.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BXHSHTPS | Shaft Size N/A 9.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BXHSFS | Shaft Size N/A 9.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BXHSATL | Shaft Size N/A 9.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BXHS | Shaft Size N/A 9.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BRHSRSS | Shaft Size N/A 9.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BRHSKPS | Shaft Size N/A 9.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BRHSHTPS | Shaft Size N/A 9.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BRHSFS | Shaft Size N/A 9.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BRHSATL | Shaft Size N/A 9.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |
HSE900BRHS | Shaft Size N/A 9.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BXHSRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BXHSKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BXHSHTPS | Shaft Size N/A 8.875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BXHSFS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BXHSATL | Shaft Size N/A 8.875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BXHS | Shaft Size N/A 8.875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BRHSRSS | Shaft Size N/A 8.875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |
HSE814BRHSKPS | Shaft Size N/A 8.875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm | CAD N/A |