Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HSE700BRHS | Shaft Size N/A 7.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BXHSRSS | Shaft Size N/A 6 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BXHSKPS | Shaft Size N/A 6 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BXHSHTPS | Shaft Size N/A 6 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BXHSFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BXHSATL | Shaft Size N/A 6 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BXHS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BRHSRSS | Shaft Size N/A 6 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BRHSKPS | Shaft Size N/A 6 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BRHSHTPS | Shaft Size N/A 6 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BRHSFS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BRHSATL | Shaft Size N/A 6 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE615BRHS | Shaft Size N/A 6 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BXHSRSS | Shaft Size N/A 6.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BXHSKPS | Shaft Size N/A 6.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BXHSHTPS | Shaft Size N/A 6.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BXHSFS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BXHSATL | Shaft Size N/A 6.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BXHS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BRHSRSS | Shaft Size N/A 6.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BRHSKPS | Shaft Size N/A 6.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BRHSHTPS | Shaft Size N/A 6.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BRHSFS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BRHSATL | Shaft Size N/A 6.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSE612BRHS | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |