Batch CAD Cart (0)
  • Cart is empty
376 - 400 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
N/A 160 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 160 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 160 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 160 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 160 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 160 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 160 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 160 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 160 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
N/A 6.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A N/A 1110 rpm N/A CAD
N/A 6.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 268871 lbf1196000 N N/A 354299 lbf1576000 N N/A 17805 lbf79200 N N/A 1110 rpm N/A CAD
376 - 400 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »