Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HSE1300BXHSRSS | Shaft Size N/A 13.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BRHSRSS | Shaft Size N/A 13.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BXHSHTPS | Shaft Size N/A 13.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BRHSHTPS | Shaft Size N/A 13.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BXHSATL | Shaft Size N/A 13.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BRHSATL | Shaft Size N/A 13.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BXHSFS | Shaft Size N/A 13.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BRHSFS | Shaft Size N/A 13.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BRHSLAB | Shaft Size N/A 13.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSE1300BXHSLAB | Shaft Size N/A 13.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSM340BXHS | Shaft Size N/A 340.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BRHS | Shaft Size N/A 340.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BXHSKPS | Shaft Size N/A 340.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BRHSKPS | Shaft Size N/A 340.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BXHSRSS | Shaft Size N/A 340.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BRHSRSS | Shaft Size N/A 340.000 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BXHSHTPS | Shaft Size N/A 340.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BRHSHTPS | Shaft Size N/A 340.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BXHSATL | Shaft Size N/A 340.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BRHSATL | Shaft Size N/A 340.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BXHSFS | Shaft Size N/A 340.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BRHSFS | Shaft Size N/A 340.000 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BRHSLAB | Shaft Size N/A 340.000 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM340BXHSLAB | Shaft Size N/A 340.000 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSE1400BXHS | Shaft Size N/A 14 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |