Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HSE507BRHSKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE508BRHSKPS | Shaft Size N/A 5.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM135BXHSRSS | Shaft Size N/A 135 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM140BXHSRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE503BXHSRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE504BXHSRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE507BXHSRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE508BXHSRSS | Shaft Size N/A 5.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM135BRHSRSS | Shaft Size N/A 135 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM140BRHSRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE503BRHSRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE504BRHSRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE507BRHSRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE508BRHSRSS | Shaft Size N/A 5.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM135BXHSHTPS | Shaft Size N/A 135 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM140BXHSHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE503BXHSHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE504BXHSHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE507BXHSHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE508BXHSHTPS | Shaft Size N/A 5.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM135BRHSHTPS | Shaft Size N/A 135 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM140BRHSHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE503BRHSHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE504BRHSHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSE507BRHSHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |