Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HSM280BXHSATL | Shaft Size N/A 280 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSE1100BXHSATL | Shaft Size N/A 11.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSM280BRHSATL | Shaft Size N/A 280 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSE1100BRHSATL | Shaft Size N/A 11.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSM280BXHSFS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSE1100BXHSFS | Shaft Size N/A 11.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSM280BRHSFS | Shaft Size N/A 280 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSE1100BRHSFS | Shaft Size N/A 11.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSM300BXHS | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BXHS | Shaft Size N/A 12 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BRHS | Shaft Size N/A 300 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BRHS | Shaft Size N/A 12 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BXHSKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BXHSKPS | Shaft Size N/A 12 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BRHSKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BRHSKPS | Shaft Size N/A 12 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BXHSRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BXHSRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BRHSRSS | Shaft Size N/A 300 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BRHSRSS | Shaft Size N/A 12 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BXHSHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BXHSHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BRHSHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSE1200BRHSHTPS | Shaft Size N/A 12 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM300BXHSATL | Shaft Size N/A 300 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |