Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HSM125BRHSHTPS | Shaft Size N/A 125.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 1500 rpm |
CAD
N/A ![]() |
HSM130BRHSHTPS | Shaft Size N/A 130 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 1500 rpm |
CAD
N/A ![]() |
HSM135BRHSHTPS | Shaft Size N/A 135 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM140BRHSHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A ![]() |
HSM150BRHSHTPS | Shaft Size N/A 150 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A ![]() |
HSM155BRHSHTPS | Shaft Size N/A 155 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A ![]() |
HSM160BRHSHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A ![]() |
HSM170BRHSHTPS | Shaft Size N/A 170 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm |
CAD
N/A ![]() |
HSM175BRHSHTPS | Shaft Size N/A 175 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSM180BRHSHTPS | Shaft Size N/A 180 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 298996 lbf1330000 N | Cor - Static Load Rating N/A 419718 lbf1867000 N | Ca - Axial Load Rating N/A 20008 lbf89000 N | Maximum Speed N/A 1030 rpm |
CAD
N/A ![]() |
HSM190BRHSHTPS | Shaft Size N/A 190 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A ![]() |
HSM200BRHSHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 359020 lbf1597000 N | Cor - Static Load Rating N/A 513688 lbf2285000 N | Ca - Axial Load Rating N/A 22391 lbf99600 N | Maximum Speed N/A 880 rpm |
CAD
N/A ![]() |
HSM220BRHSHTPS | Shaft Size N/A 220 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A ![]() |
HSM230BRHSHTPS | Shaft Size N/A 230 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 374307 lbf1665000 N | Cor - Static Load Rating N/A 551906 lbf2455000 N | Ca - Axial Load Rating N/A 24594 lbf109400 N | Maximum Speed N/A 760 rpm |
CAD
N/A ![]() |
HSM240BRHSHTPS | Shaft Size N/A 240 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 426238 lbf1896000 N | Cor - Static Load Rating N/A 626992 lbf2789000 N | Ca - Axial Load Rating N/A 29405 lbf130800 N | Maximum Speed N/A 700 rpm |
CAD
N/A ![]() |
HSM280BRHSHTPS | Shaft Size N/A 280 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 495029 lbf2202000 N | Cor - Static Load Rating N/A 788405 lbf3507000 N | Ca - Axial Load Rating N/A 34396 lbf153000 N | Maximum Speed N/A 620 rpm |
CAD
N/A ![]() |
HSM300BRHSHTPS | Shaft Size N/A 300 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 525379 lbf2337000 N | Cor - Static Load Rating N/A 820553 lbf3650000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 560 rpm |
CAD
N/A ![]() |
HSM320BRHSHTPS | Shaft Size N/A 320.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 611031 lbf2718000 N | Cor - Static Load Rating N/A 920143 lbf4093000 N | Ca - Axial Load Rating N/A 44692 lbf198800 N | Maximum Speed N/A 500 rpm |
CAD
N/A ![]() |
HSM340BRHSHTPS | Shaft Size N/A 340.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM360BRHSHTPS | Shaft Size N/A 360.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A ![]() |
HSM380BRHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A ![]() |
HSM400BRHSHTPS | Shaft Size N/A 400 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A ![]() |
HSM420BRHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A ![]() |
HSM440BRHSHTPS | Shaft Size N/A 440 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A ![]() |
HSM460BRHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A ![]() |