Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
HSE312BRHSHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE312BXHSATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE312BRHSATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE312BXHSFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE312BRHSFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BXHS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BRHS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BXHSKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BRHSKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BXHSRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BRHSRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BXHSHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BRHSHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BXHSATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BRHSATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BXHSFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE315BRHSFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BXHS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BRHS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BXHSKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BRHSKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BXHSRSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BRHSRSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BXHSHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1820 rpm | CAD N/A |
HSE400BRHSHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 146800 lbf653000 N | Cor - Static Load Rating N/A 176025 lbf783000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |