Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE507BRHSFS 5 7/16 in Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSE508BXHS 5 1/2 in Felt Type Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSE508BRHS 5 1/2 in Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSE508BXHSKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSE508BRHSKPS 5 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSE508BXHSRSS 5 1/2 in Viton Single Lip Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSE508BRHSRSS 5 1/2 in Viton Single Lip Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSE508BXHSHTPS 5 1/2 in High Temperature Packing Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSE508BRHSHTPS 5 1/2 in High Temperature Packing Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSE508BXHSATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSE508BRHSATL 5 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSE508BXHSFS 5 1/2 in Felt Type Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSE508BRHSFS 5 1/2 in Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSM140BXHS 140 mm Felt Type Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSM140BRHS 140 mm Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSM140BXHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSM140BRHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSM140BXHSRSS 140 mm Viton Single Lip Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSM140BRHSRSS 140 mm Viton Single Lip Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSM140BXHSHTPS 140 mm High Temperature Packing Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSM140BRHSHTPS 140 mm High Temperature Packing Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSM140BXHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSM140BRHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
HSM140BXHSFS 140 mm Felt Type Split Cylindrical Expansion Type 208623 lbf
928000
N
284383 lbf
1265000
N
N/A 1340 rpm
HSM140BRHSFS 140 mm Felt Type Split Cylindrical Retained Type 208623 lbf
928000
N
284383 lbf
1265000
N
13219 lbf
58800
N
1340 rpm
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<