Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSE507BRHSFS | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BXHS | Shaft Size N/A 5 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BRHS | Shaft Size N/A 5 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BXHSKPS | Shaft Size N/A 5 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BRHSKPS | Shaft Size N/A 5 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BXHSRSS | Shaft Size N/A 5 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BRHSRSS | Shaft Size N/A 5 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BXHSHTPS | Shaft Size N/A 5 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BRHSHTPS | Shaft Size N/A 5 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BXHSATL | Shaft Size N/A 5 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BRHSATL | Shaft Size N/A 5 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BXHSFS | Shaft Size N/A 5 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE508BRHSFS | Shaft Size N/A 5 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BXHS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BRHS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BXHSKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BRHSKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BXHSRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BRHSRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BXHSHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BRHSHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BXHSATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BRHSATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BXHSFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM140BRHSFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208623 lbf928000 N | Cor - Static Load Rating N/A 284383 lbf1265000 N | Ca - Axial Load Rating N/A 13219 lbf58800 N | Maximum Speed N/A 1340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |