Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
701 - 750 of 1059 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM280BXHSRSS N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSRSS N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM280BXHSHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM280BXHSATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM280BXHSFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM300BXHS N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHS N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHS N/A 12 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHS N/A 12 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHSKPS N/A 12 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHSKPS N/A 12 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHSRSS N/A 12 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHSRSS N/A 12 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHSHTPS N/A 12 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHSHTPS N/A 12 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHSATL N/A 12 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHSATL N/A 12 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHSFS N/A 12 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHSFS N/A 12 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM320BXHS N/A 320 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHS N/A 320 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BXHSKPS N/A 320 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHSKPS N/A 320 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BXHSRSS N/A 320 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHSRSS N/A 320 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BXHSHTPS N/A 320 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHSHTPS N/A 320 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BXHSATL N/A 320 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHSATL N/A 320 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BXHSFS N/A 320 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHSFS N/A 320 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BRHSLAB N/A 320 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSM320BXHSLAB N/A 320 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BXHS N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BRHS N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BXHSKPS N/A 13.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BRHSKPS N/A 13.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
701 - 750 of 1059 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »