Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 376 - 400 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM160BRHSKPS 160 mm Kevlar Packing Seal Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSM160BXHSRSS 160 mm Viton Single Lip Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSM160BRHSRSS 160 mm Viton Single Lip Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSM160BXHSHTPS 160 mm High Temperature Packing Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSM160BRHSHTPS 160 mm High Temperature Packing Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSM160BXHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSM160BRHSATL 160 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSM160BXHSFS 160 mm Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSM160BRHSFS 160 mm Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE607BXHS 6 7/16 in Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE607BRHS 6 7/16 in Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE607BXHSKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE607BRHSKPS 6 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE607BXHSRSS 6 7/16 in Viton Single Lip Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE607BRHSRSS 6 7/16 in Viton Single Lip Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE607BXHSHTPS 6 7/16 in High Temperature Packing Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE607BRHSHTPS 6 7/16 in High Temperature Packing Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE607BXHSATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE607BRHSATL 6 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE607BXHSFS 6 7/16 in Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE607BRHSFS 6 7/16 in Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE608BXHS 6 1/2 in Felt Type Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE608BRHS 6 1/2 in Felt Type Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
HSE608BXHSKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 268871 lbf
1196000
N
354299 lbf
1576000
N
N/A 1110 rpm
HSE608BRHSKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 268871 lbf
1196000
N
354299 lbf
1576000
N
17805 lbf
79200
N
1110 rpm
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  
<