Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
751 - 800 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1300BXHSRSS N/A 13 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BRHSRSS N/A 13 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BXHSHTPS N/A 13 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BRHSHTPS N/A 13 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BXHSATL N/A 13 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BRHSATL N/A 13 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BXHSFS N/A 13 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BRHSFS N/A 13 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BRHSLAB N/A 13 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A 44692 lbf198800 N N/A 500 rpm N/A CAD Icon (for items table)
HSE1300BXHSLAB N/A 13 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 611031 lbf2718000 N N/A 920143 lbf4093000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
HSM340BXHS N/A 340 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BRHS N/A 340 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHSKPS N/A 340 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BRHSKPS N/A 340 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHSRSS N/A 340 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BRHSRSS N/A 340 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHSHTPS N/A 340 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BRHSHTPS N/A 340 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHSATL N/A 340 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BRHSATL N/A 340 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHSFS N/A 340 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BRHSFS N/A 340 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM340BRHSLAB N/A 340 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHSLAB N/A 340 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BXHS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BRHS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BXHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BRHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BXHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BRHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BXHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BRHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BXHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BRHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BXHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BRHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BRHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSE1400BXHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM360BXHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM360BRHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM360BXHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM360BRHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM360BXHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM360BRHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM360BXHSHTPS N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM360BRHSHTPS N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM360BXHSATL N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM360BRHSATL N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
HSM360BXHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM360BRHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A CAD Icon (for items table)
751 - 800 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »