Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Heavy series bearing products offer solutions to the most demanding of load conditions. Bearings are supported by robust and durable mountings and can be equipped with a variety of sealing solutions. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
851 - 900 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1600BXHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BRHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BXHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BRHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BXHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BRHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A CAD Icon (for items table)
HSM420BXHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSLAB N/A 420 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSLAB N/A 420 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1800BXHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
HSE1800BRHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD Icon (for items table)
851 - 900 of 1059 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »