Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 526 - 550 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE708BRHSATL 7.5 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSE708BXHSFS 7.5 in Felt Type Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSE708BRHSFS 7.5 in Felt Type Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSM200BXHS 200 mm Felt Type Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSM200BRHS 200 mm Felt Type Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSM200BXHSKPS 200 mm Kevlar Packing Seal Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSM200BRHSKPS 200 mm Kevlar Packing Seal Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSM200BXHSRSS 200 mm Viton Single Lip Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSM200BRHSRSS 200 mm Viton Single Lip Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSM200BXHSHTPS 200 mm High Temperature Packing Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSM200BRHSHTPS 200 mm High Temperature Packing Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSM200BXHSATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSM200BRHSATL 200 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSM200BXHSFS 200 mm Felt Type Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSM200BRHSFS 200 mm Felt Type Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSE715BXHS 7.9375 in Felt Type Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSE715BRHS 7.9375 in Felt Type Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSE715BXHSKPS 7.9375 in Kevlar Packing Seal Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSE715BRHSKPS 7.9375 in Kevlar Packing Seal Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSE715BXHSRSS 7.9375 in Viton Single Lip Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSE715BRHSRSS 7.9375 in Viton Single Lip Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSE715BXHSHTPS 7.9375 in High Temperature Packing Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSE715BRHSHTPS 7.9375 in High Temperature Packing Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
HSE715BXHSATL 7.9375 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 359020 lbf
1597000
N
513688 lbf
2285000
N
N/A 880 rpm
HSE715BRHSATL 7.9375 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 359020 lbf
1597000
N
513688 lbf
2285000
N
22391 lbf
99600
N
880 rpm
  Results 526 - 550 of 1000 « 21 22 23 24 25 »  
<