Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 626 - 650 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM240BRHS 240 mm Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM240BXHSKPS 240 mm Kevlar Packing Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM240BRHSKPS 240 mm Kevlar Packing Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM240BXHSRSS 240 mm Viton Single Lip Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM240BRHSRSS 240 mm Viton Single Lip Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM240BXHSHTPS 240 mm High Temperature Packing Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM240BRHSHTPS 240 mm High Temperature Packing Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM240BXHSATL 240 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM240BRHSATL 240 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM240BXHSFS 240 mm Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM240BRHSFS 240 mm Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE908BXHS 9 1/2 in Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE908BRHS 9 1/2 in Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE908BXHSKPS 9 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE908BRHSKPS 9 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE908BXHSRSS 9 1/2 in Viton Single Lip Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE908BRHSRSS 9 1/2 in Viton Single Lip Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE908BXHSHTPS 9 1/2 in High Temperature Packing Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE908BRHSHTPS 9 1/2 in High Temperature Packing Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE908BXHSATL 9 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE908BRHSATL 9 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE908BXHSFS 9 1/2 in Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE908BRHSFS 9 1/2 in Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE912BXHS 9.7500 in Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE912BRHS 9.7500 in Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
  Results 626 - 650 of 1000 « 26 27 28 29 30 »  
<