Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 651 - 675 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE912BXHSKPS 9.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE912BRHSKPS 9.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE912BXHSRSS 9.7500 in Viton Single Lip Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE912BRHSRSS 9.7500 in Viton Single Lip Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE912BXHSHTPS 9.7500 in High Temperature Packing Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE912BRHSHTPS 9.7500 in High Temperature Packing Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE912BXHSATL 9.7500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE912BRHSATL 9.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE912BXHSFS 9.7500 in Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE912BRHSFS 9.7500 in Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM250BRHSATL 250 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM250BXHSATL 250 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1000BXHS 10 in Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1000BRHS 10 in Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE1000BXHSKPS 10 in Kevlar Packing Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1000BRHSKPS 10 in Kevlar Packing Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE1000BXHSRSS 10 in Viton Single Lip Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1000BRHSRSS 10 in Viton Single Lip Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE1000BXHSHTPS 10 in High Temperature Packing Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1000BRHSHTPS 10 in High Temperature Packing Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE1000BXHSATL 10 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1000BRHSATL 10 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSE1000BXHSFS 10 in Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1000BRHSFS 10 in Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM260BRHSFS 260 mm Felt Type Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  
<