Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 676 - 700 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM260BXHSFS 260 mm Felt Type Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM260BRHSHTPS 260 mm High Temperature Packing Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM260BXHSHTPS 260 mm High Temperature Packing Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM260BRHSATL 260 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM260BXHSATL 260 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM260BRHSKPS 260 mm Kevlar Packing Seal Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM260BXHSKPS 260 mm Kevlar Packing Seal Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSM260BRHSRSS 260 mm Viton Single Lip Split Cylindrical Retained Type 426238 lbf
1896000
N
626992 lbf
2789000
N
29405 lbf
130800
N
700 rpm
HSM260BXHSRSS 260 mm Viton Single Lip Split Cylindrical Expansion Type 426238 lbf
1896000
N
626992 lbf
2789000
N
N/A 700 rpm
HSE1100BXHS 11 in Felt Type Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSE1100BRHS 11 in Felt Type Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
HSE1100BXHSKPS 11 in Kevlar Packing Seal Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSE1100BRHSKPS 11 in Kevlar Packing Seal Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
HSE1100BXHSRSS 11 in Viton Single Lip Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSE1100BRHSRSS 11 in Viton Single Lip Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
HSE1100BXHSHTPS 11 in High Temperature Packing Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSE1100BRHSHTPS 11 in High Temperature Packing Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
HSE1100BXHSATL 11 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSE1100BRHSATL 11 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
HSE1100BXHSFS 11 in Felt Type Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSE1100BRHSFS 11 in Felt Type Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
HSM280BXHS 280 mm Felt Type Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSM280BRHS 280 mm Felt Type Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
HSM280BXHSKPS 280 mm Kevlar Packing Seal Split Cylindrical Expansion Type 495029 lbf
2202000
N
788405 lbf
3507000
N
N/A 620 rpm
HSM280BRHSKPS 280 mm Kevlar Packing Seal Split Cylindrical Retained Type 495029 lbf
2202000
N
788405 lbf
3507000
N
34396 lbf
153000
N
620 rpm
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  
<