Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 776 - 800 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1400BRHS 14 in Felt Type Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSE1400BXHSKPS 14 in Kevlar Packing Seal Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSE1400BRHSKPS 14 in Kevlar Packing Seal Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSE1400BXHSRSS 14 in Viton Single Lip Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSE1400BRHSRSS 14 in Viton Single Lip Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSE1400BXHSHTPS 14 in High Temperature Packing Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSE1400BRHSHTPS 14 in High Temperature Packing Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSE1400BXHSATL 14 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSE1400BRHSATL 14 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSE1400BXHSFS 14 in Felt Type Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSE1400BRHSFS 14 in Felt Type Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSE1400BRHSLAB 14 in Labyrinth Grease Groove Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSE1400BXHSLAB 14 in Labyrinth Grease Groove Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM360BXHS 360.000 mm Felt Type Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM360BRHS 360.000 mm Felt Type Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSM360BXHSKPS 360.000 mm Kevlar Packing Seal Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM360BRHSKPS 360.000 mm Kevlar Packing Seal Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSM360BXHSRSS 360.000 mm Viton Single Lip Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM360BRHSRSS 360.000 mm Viton Single Lip Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSM360BXHSHTPS 360.000 mm High Temperature Packing Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM360BRHSHTPS 360.000 mm High Temperature Packing Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSM360BXHSATL 360.000 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM360BRHSATL 360.000 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSM360BXHSFS 360.000 mm Felt Type Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM360BRHSFS 360.000 mm Felt Type Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  
<