Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 801 - 825 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM360BRHSLAB 360.000 mm Labyrinth Grease Groove Split Cylindrical Retained Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
48019 lbf
213600
N
460 rpm
HSM360BXHSLAB 360.000 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 659814 lbf
2935000
N
1117975 lbf
4973000
N
N/A 460 rpm
HSM380BXHS 380 mm Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM380BRHS 380 mm Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM380BXHSKPS 380 mm Kevlar Packing Seal Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM380BRHSKPS 380 mm Kevlar Packing Seal Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM380BXHSRSS 380 mm Viton Single Lip Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM380BRHSRSS 380 mm Viton Single Lip Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM380BXHSHTPS 380 mm High Temperature Packing Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM380BRHSHTPS 380 mm High Temperature Packing Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM380BXHSATL 380 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM380BRHSATL 380 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM380BXHSFS 380 mm Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM380BRHSFS 380 mm Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM380BRHSLAB 380 mm Labyrinth Grease Groove Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM380BXHSLAB 380 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1500BXHS 15.0000 in Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1500BRHS 15.0000 in Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1500BXHSKPS 15.0000 in Kevlar Packing Seal Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1500BRHSKPS 15.0000 in Kevlar Packing Seal Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1500BXHSRSS 15.0000 in Viton Single Lip Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1500BRHSRSS 15.0000 in Viton Single Lip Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1500BXHSHTPS 15.0000 in High Temperature Packing Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1500BRHSHTPS 15.0000 in High Temperature Packing Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1500BXHSATL 15.0000 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  
<