Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSM360BRHSLAB | Shaft Size N/A 360 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A 48019 lbf213600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM360BXHSLAB | Shaft Size N/A 360 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 659814 lbf2935000 N | Cor - Static Load Rating N/A 1117975 lbf4973000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BXHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BRHS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BXHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BRHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BXHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BRHSRSS | Shaft Size N/A 380 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BXHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BRHSHTPS | Shaft Size N/A 380 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BXHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BRHSATL | Shaft Size N/A 380 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BXHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BRHSFS | Shaft Size N/A 380 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BRHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM380BXHSLAB | Shaft Size N/A 380 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BXHS | Shaft Size N/A 15 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BRHS | Shaft Size N/A 15 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BXHSKPS | Shaft Size N/A 15 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BRHSKPS | Shaft Size N/A 15 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BXHSRSS | Shaft Size N/A 15 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BRHSRSS | Shaft Size N/A 15 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BXHSHTPS | Shaft Size N/A 15 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BRHSHTPS | Shaft Size N/A 15 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A 56382 lbf250800 N | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1500BXHSATL | Shaft Size N/A 15 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 718265 lbf3195000 N | Cor - Static Load Rating N/A 1177550 lbf5238000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 420 rpm |
CAD
N/A
|
Add To Cart
Request Quote |