Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 826 - 850 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1500BRHSATL 15.0000 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1500BXHSFS 15.0000 in Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1500BRHSFS 15.0000 in Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1500BRHSLAB 15.0000 in Labyrinth Grease Groove Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1500BXHSLAB 15.0000 in Labyrinth Grease Groove Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM400BXHS 400 mm Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM400BRHS 400 mm Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM400BXHSKPS 400 mm Kevlar Packing Seal Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM400BRHSKPS 400 mm Kevlar Packing Seal Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM400BXHSRSS 400 mm Viton Single Lip Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM400BRHSRSS 400 mm Viton Single Lip Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM400BXHSHTPS 400 mm High Temperature Packing Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM400BRHSHTPS 400 mm High Temperature Packing Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM400BXHSATL 400 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM400BRHSATL 400 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM400BXHSFS 400 mm Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSM400BRHSFS 400 mm Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM400BRHSLAB 400 mm Labyrinth Grease Groove Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM400BXHSLAB 400 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1600BXHS 16.0000 in Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1600BRHS 16.0000 in Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1600BXHSKPS 16.0000 in Kevlar Packing Seal Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1600BRHSKPS 16.0000 in Kevlar Packing Seal Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1600BXHSRSS 16.0000 in Viton Single Lip Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1600BRHSRSS 16.0000 in Viton Single Lip Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  
<