Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 851 - 875 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1600BXHSHTPS 16.0000 in High Temperature Packing Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1600BRHSHTPS 16.0000 in High Temperature Packing Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1600BXHSATL 16.0000 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1600BRHSATL 16.0000 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSE1600BXHSFS 16.0000 in Felt Type Split Cylindrical Expansion Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
N/A 420 rpm
HSE1600BRHSFS 16.0000 in Felt Type Split Cylindrical Retained Type 718265 lbf
3195000
N
1177550 lbf
5238000
N
56382 lbf
250800
N
420 rpm
HSM420BXHS 420 mm Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM420BRHS 420 mm Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM420BXHSKPS 420 mm Kevlar Packing Seal Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM420BRHSKPS 420 mm Kevlar Packing Seal Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM420BXHSRSS 420 mm Viton Single Lip Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM420BRHSRSS 420 mm Viton Single Lip Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM420BXHSHTPS 420 mm High Temperature Packing Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM420BRHSHTPS 420 mm High Temperature Packing Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM420BXHSATL 420 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM420BRHSATL 420 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM420BXHSFS 420 mm Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM420BRHSFS 420 mm Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM420BRHSLAB 420 mm Labyrinth Grease Groove Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM420BXHSLAB 420 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSE1700BXHS 17.0000 in Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSE1700BRHS 17.0000 in Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSE1700BXHSKPS 17.0000 in Kevlar Packing Seal Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSE1700BRHSKPS 17.0000 in Kevlar Packing Seal Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSE1700BXHSRSS 17.0000 in Viton Single Lip Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  
<