Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 876 - 900 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1700BRHSRSS 17.0000 in Viton Single Lip Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSE1700BXHSHTPS 17.0000 in High Temperature Packing Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSE1700BRHSHTPS 17.0000 in High Temperature Packing Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSE1700BXHSATL 17.0000 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSE1700BRHSATL 17.0000 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSE1700BXHSFS 17.0000 in Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSE1700BRHSFS 17.0000 in Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSE1700BRHSLAB 17.0000 in Labyrinth Grease Groove Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSE1700BXHSLAB 17.0000 in Labyrinth Grease Groove Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM440BXHS 440 mm Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM440BRHS 440 mm Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM440BXHSKPS 440 mm Kevlar Packing Seal Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM440BRHSKPS 440 mm Kevlar Packing Seal Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM440BXHSRSS 440 mm Viton Single Lip Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM440BRHSRSS 440 mm Viton Single Lip Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM440BXHSHTPS 440 mm High Temperature Packing Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM440BRHSHTPS 440 mm High Temperature Packing Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM440BXHSATL 440 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM440BRHSATL 440 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM440BXHSFS 440 mm Felt Type Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSM440BRHSFS 440 mm Felt Type Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM440BRHSLAB 440 mm Labyrinth Grease Groove Split Cylindrical Retained Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
62002 lbf
275800
N
360 rpm
HSM440BXHSLAB 440 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 805266 lbf
3582000
N
1433607 lbf
6377000
N
N/A 360 rpm
HSE1800BXHS 18.0000 in Felt Type Split Cylindrical Expansion Type 855848 lbf
3807000
N
1486212 lbf
6611000
N
N/A 340 rpm
HSE1800BRHS 18.0000 in Felt Type Split Cylindrical Retained Type 855848 lbf
3807000
N
1486212 lbf
6611000
N
67982 lbf
302400
N
340 rpm
  Results 876 - 900 of 1000 « 36 37 38 39 40 
<