Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSE1700BRHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHSATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHSATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHSFS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHSFS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BRHSLAB | Shaft Size N/A 17.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1700BXHSLAB | Shaft Size N/A 17.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BXHS | Shaft Size N/A 440 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BRHS | Shaft Size N/A 440 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BXHSKPS | Shaft Size N/A 440 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BRHSKPS | Shaft Size N/A 440 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BXHSRSS | Shaft Size N/A 440 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BRHSRSS | Shaft Size N/A 440 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BXHSHTPS | Shaft Size N/A 440 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BRHSHTPS | Shaft Size N/A 440 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BXHSATL | Shaft Size N/A 440 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BRHSATL | Shaft Size N/A 440 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BXHSFS | Shaft Size N/A 440 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BRHSFS | Shaft Size N/A 440 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BRHSLAB | Shaft Size N/A 440 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A 62002 lbf275800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM440BXHSLAB | Shaft Size N/A 440 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 805266 lbf3582000 N | Cor - Static Load Rating N/A 1433607 lbf6377000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BXHS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BRHS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |