Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSE1800BXHSKPS | Shaft Size N/A 18.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BRHSKPS | Shaft Size N/A 18.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BXHSRSS | Shaft Size N/A 18.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BRHSRSS | Shaft Size N/A 18.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BXHSHTPS | Shaft Size N/A 18.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BRHSHTPS | Shaft Size N/A 18.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BXHSATL | Shaft Size N/A 18.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BRHSATL | Shaft Size N/A 18.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BXHSFS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BRHSFS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BRHSLAB | Shaft Size N/A 18.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE1800BXHSLAB | Shaft Size N/A 18.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BXHS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BRHS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BXHSKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BRHSKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BXHSRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BRHSRSS | Shaft Size N/A 460 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BXHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BRHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BXHSATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BRHSATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BXHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BRHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM460BRHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 855848 lbf3807000 N | Cor - Static Load Rating N/A 1486212 lbf6611000 N | Ca - Axial Load Rating N/A 67982 lbf302400 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |