Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 926 - 950 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM460BXHSLAB 460 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 855848 lbf
3807000
N
1486212 lbf
6611000
N
N/A 340 rpm
HSM500BXHS 500 mm Felt Type Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSM500BRHS 500 mm Felt Type Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSM500BXHSKPS 500 mm Kevlar Packing Seal Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSM500BRHSKPS 500 mm Kevlar Packing Seal Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSM500BXHSRSS 500 mm Viton Single Lip Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSM500BRHSRSS 500 mm Viton Single Lip Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSM500BXHSHTPS 500 mm High Temperature Packing Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSM500BRHSHTPS 500 mm High Temperature Packing Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSM500BXHSATL 500 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSM500BRHSATL 500 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSM500BXHSFS 500 mm Felt Type Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSM500BRHSFS 500 mm Felt Type Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSM500BRHSLAB 500 mm Labyrinth Grease Groove Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSM500BXHSLAB 500 mm Labyrinth Grease Groove Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSE2000BXHS 20.0000 in Felt Type Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSE2000BRHS 20.0000 in Felt Type Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSE2000BXHSKPS 20.0000 in Kevlar Packing Seal Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSE2000BRHSKPS 20.0000 in Kevlar Packing Seal Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSE2000BXHSRSS 20.0000 in Viton Single Lip Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSE2000BRHSRSS 20.0000 in Viton Single Lip Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSE2000BXHSHTPS 20.0000 in High Temperature Packing Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSE2000BRHSHTPS 20.0000 in High Temperature Packing Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
HSE2000BXHSATL 20.0000 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
N/A 310 rpm
HSE2000BRHSATL 20.0000 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 1047610 lbf
4660000
N
1839612 lbf
8183000
N
78009 lbf
347000
N
310 rpm
  Results 926 - 950 of 1000 « 36 37 38 39 40 
<