Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSE2300BRHSRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2300BXHSHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2300BRHSHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2300BXHSATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2300BRHSATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2300BXHSFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2300BRHSFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2300BXHSLAB | Shaft Size N/A 23.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHSKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHSKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHSRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHSRSS | Shaft Size N/A 600 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHSHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHSHTPS | Shaft Size N/A 600 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHSATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHSATL | Shaft Size N/A 600 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHSFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHSFS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BRHSLAB | Shaft Size N/A 600 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM600BXHSLAB | Shaft Size N/A 600 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2400BXHS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2400BRHS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A 89924 lbf400000 N | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE2400BXHSKPS | Shaft Size N/A 24.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 1113029 lbf4951000 N | Cor - Static Load Rating N/A 2124669 lbf9451000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 270 rpm |
CAD
N/A
|
Add To Cart
Request Quote |