Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 126 - 150 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE408BRHSRSS 4 1/2 in Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE408BXHSHTPS 4 1/2 in High Temperature Packing Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE408BRHSHTPS 4 1/2 in High Temperature Packing Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE408BXHSATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE408BRHSATL 4 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE408BXHSFS 4 1/2 in Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE408BRHSFS 4 1/2 in Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM115BXHS 115 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM115BRHS 115 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM115BXHSKPS 115 mm Kevlar Packing Seal Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM115BRHSKPS 115 mm Kevlar Packing Seal Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM115BXHSRSS 115 mm Viton Single Lip Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM115BRHSRSS 115 mm Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM115BXHSHTPS 115 mm High Temperature Packing Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM115BRHSHTPS 115 mm High Temperature Packing Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM115BXHSATL 115 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM115BRHSATL 115 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM115BXHSFS 115 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM115BRHSFS 115 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE411BXHS 4.6875 in Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE411BRHS 4.6875 in Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE411BXHSKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE411BRHSKPS 4.6875 in Kevlar Packing Seal Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE411BXHSRSS 4.6875 in Viton Single Lip Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE411BRHSRSS 4.6875 in Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  
<