Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 151 - 175 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE411BXHSHTPS 4.6875 in High Temperature Packing Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE411BRHSHTPS 4.6875 in High Temperature Packing Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE411BXHSATL 4.6875 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE411BRHSATL 4.6875 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE411BXHSFS 4.6875 in Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSE411BRHSFS 4.6875 in Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM120BXHS 120 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM120BRHS 120 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM120BXHSKPS 120 mm Kevlar Packing Seal Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM120BRHSKPS 120 mm Kevlar Packing Seal Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM120BXHSRSS 120 mm Viton Single Lip Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM120BRHSRSS 120 mm Viton Single Lip Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM120BXHSHTPS 120 mm High Temperature Packing Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM120BRHSHTPS 120 mm High Temperature Packing Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM120BXHSATL 120 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM120BRHSATL 120 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSM120BXHSFS 120 mm Felt Type Split Cylindrical Expansion Type 147475 lbf
656000
N
180072 lbf
801000
N
N/A 1640 rpm
HSM120BRHSFS 120 mm Felt Type Split Cylindrical Retained Type 147475 lbf
656000
N
180072 lbf
801000
N
8790 lbf
39100
N
1640 rpm
HSE412BXHS 4.7500 in Felt Type Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE412BRHS 4.7500 in Felt Type Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE412BXHSKPS 4.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE412BRHSKPS 4.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE412BXHSRSS 4.7500 in Viton Single Lip Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE412BRHSRSS 4.7500 in Viton Single Lip Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE412BXHSHTPS 4.7500 in High Temperature Packing Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  
<