Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HSE411BXHSHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE411BRHSHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE411BXHSATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE411BRHSATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE411BXHSFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE411BRHSFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BXHS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BRHS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BXHSKPS | Shaft Size N/A 120 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BRHSKPS | Shaft Size N/A 120 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BXHSRSS | Shaft Size N/A 120 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BRHSRSS | Shaft Size N/A 120 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BXHSHTPS | Shaft Size N/A 120 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BRHSHTPS | Shaft Size N/A 120 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BXHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BRHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BXHSFS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSM120BRHSFS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE412BXHS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE412BRHS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE412BXHSKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE412BRHSKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE412BXHSRSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE412BRHSRSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| HSE412BXHSHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |