Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Plummer Blocks > Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,059 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Heavy Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 176 - 200 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE412BRHSHTPS 4.7500 in High Temperature Packing Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE412BXHSATL 4.7500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE412BRHSATL 4.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE412BXHSFS 4.7500 in Felt Type Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE412BRHSFS 4.7500 in Felt Type Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSM125BXHS 125 mm Felt Type Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSM125BRHS 125 mm Felt Type Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSM125BXHSKPS 125 mm Kevlar Packing Seal Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSM125BRHSKPS 125 mm Kevlar Packing Seal Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSM125BXHSRSS 125 mm Viton Single Lip Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSM125BRHSRSS 125 mm Viton Single Lip Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSM125BXHSHTPS 125 mm High Temperature Packing Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSM125BRHSHTPS 125 mm High Temperature Packing Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSM125BXHSATL 125 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSM125BRHSATL 125 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSM125BXHSFS 125 mm Felt Type Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSM125BRHSFS 125 mm Felt Type Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE415BXHS 4 15/16 in Felt Type Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE415BRHS 4 15/16 in Felt Type Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE415BXHSKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE415BRHSKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE415BXHSRSS 4 15/16 in Viton Single Lip Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE415BRHSRSS 4 15/16 in Viton Single Lip Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
HSE415BXHSHTPS 4 15/16 in High Temperature Packing Split Cylindrical Expansion Type 169281 lbf
753000
N
218964 lbf
974000
N
N/A 1500 rpm
HSE415BRHSHTPS 4 15/16 in High Temperature Packing Split Cylindrical Retained Type 169281 lbf
753000
N
218964 lbf
974000
N
11016 lbf
49000
N
1500 rpm
  Results 176 - 200 of 1000 « 6 7 8 9 10 »  
<