Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
HSE515BRHSATL | Shaft Size N/A 5 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE515BXHSFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE515BRHSFS | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BXHS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BRHS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BXHSKPS | Shaft Size N/A 6.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BRHSKPS | Shaft Size N/A 6.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BXHSRSS | Shaft Size N/A 6.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BRHSRSS | Shaft Size N/A 6.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BXHSHTPS | Shaft Size N/A 6.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BRHSHTPS | Shaft Size N/A 6.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BXHSATL | Shaft Size N/A 6.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BRHSATL | Shaft Size N/A 6.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BXHSFS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE600BRHSFS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Maximum Speed N/A 1220 rpm | CAD N/A |
HSE607BXHS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BRHS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BXHSKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BRHSKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BXHSRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BRHSRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BXHSHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BRHSHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BXHSATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1110 rpm | CAD N/A |
HSE607BRHSATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 268871 lbf1196000 N | Cor - Static Load Rating N/A 354299 lbf1576000 N | Ca - Axial Load Rating N/A 17805 lbf79200 N | Maximum Speed N/A 1110 rpm | CAD N/A |