Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE212BRHSAFQFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE215BRHSAFQFS | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE300BRHSAFQFS | Shaft Size N/A 3 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE303BRHSAFQBFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BRHSAFQBFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE303BRHSAFQFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE304BRHSAFQFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE307BRHSAFQFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSE308BRHSAFQFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm | CAD N/A |
LSM140BXHSAFQA | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM200BXHSAFQA | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSE203BXHSAFQA-4B | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQA-4B | Shaft Size N/A 2 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE207BXHSAFQA-4B | Shaft Size N/A 2 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQA-4B | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE211BXHSAFQA-4B | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQA-4B | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE215BXHSAFQA-4B | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE300BXHSAFQA-4B | Shaft Size N/A 3 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE503BXHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BXHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BXHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BXHSAFQ | Shaft Size N/A 5.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE611BXHSAFQ | Shaft Size N/A 6 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |
LSE612BXHSAFQ | Shaft Size N/A 6.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117993 lbf524400 N | Cor - Static Load Rating N/A 186233 lbf827700 N | Maximum Speed N/A 1220 rpm | CAD N/A |