Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
LSE304BRHSAFQBFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A ![]() |
LSE303BRHSAFQFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A ![]() |
LSE304BRHSAFQFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A ![]() |
LSE307BRHSAFQFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A ![]() |
LSE308BRHSAFQFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A ![]() |
LSM140BXHSAFQA | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BXHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BXHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BXHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BXHSAFQ | Shaft Size N/A 5.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSM140BRHSAFQA | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BRHSAFQ | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BRHSAFQ | Shaft Size N/A 5.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BRHSAFQ | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BRHSAFQ | Shaft Size N/A 5.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSM140BXHSAFQAKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BXHSAFQKPS | Shaft Size N/A 5 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BXHSAFQKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BXHSAFQKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BXHSAFQKPS | Shaft Size N/A 5.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSM140BRHSAFQAKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BRHSAFQKPS | Shaft Size N/A 5 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BRHSAFQKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BRHSAFQKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BRHSAFQKPS | Shaft Size N/A 5.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |