Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
LSM140BXHSAFQARSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BXHSAFQRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BXHSAFQRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BXHSAFQRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BXHSAFQRSS | Shaft Size N/A 5.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSM140BRHSAFQARSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BRHSAFQRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BRHSAFQRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BRHSAFQRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BRHSAFQRSS | Shaft Size N/A 5.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSM140BXHSAFQAHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BXHSAFQHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BXHSAFQHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BXHSAFQHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BXHSAFQHTPS | Shaft Size N/A 5.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSM140BRHSAFQAHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BRHSAFQHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BRHSAFQHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BRHSAFQHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BRHSAFQHTPS | Shaft Size N/A 5.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSM140BXHSAFQAATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE503BXHSAFQATL | Shaft Size N/A 5 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE504BXHSAFQATL | Shaft Size N/A 5.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE507BXHSAFQATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |
LSE508BXHSAFQATL | Shaft Size N/A 5.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm |
CAD
N/A ![]() |