Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
LSE703BXHSAFQHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE704BXHSAFQHTPS | Shaft Size N/A 7.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE708BXHSAFQHTPS | Shaft Size N/A 7.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE715BXHSAFQHTPS | Shaft Size N/A 7.9375 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE800BXHSAFQHTPS | Shaft Size N/A 8 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSM200BRHSAFQAHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE703BRHSAFQHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE704BRHSAFQHTPS | Shaft Size N/A 7.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE708BRHSAFQHTPS | Shaft Size N/A 7.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE715BRHSAFQHTPS | Shaft Size N/A 7.9375 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE800BRHSAFQHTPS | Shaft Size N/A 8 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSM200BXHSAFQAATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE703BXHSAFQATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE704BXHSAFQATL | Shaft Size N/A 7.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE708BXHSAFQATL | Shaft Size N/A 7.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE715BXHSAFQATL | Shaft Size N/A 7.9375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE800BXHSAFQATL | Shaft Size N/A 8 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSM200BRHSAFQAATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE703BRHSAFQATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE704BRHSAFQATL | Shaft Size N/A 7.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE708BRHSAFQATL | Shaft Size N/A 7.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE715BRHSAFQATL | Shaft Size N/A 7.9375 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE800BRHSAFQATL | Shaft Size N/A 8 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSM200BXHSAFQAFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |
LSE703BXHSAFQFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |