Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE212BXHSAFQARSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQA-4BRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQARSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQA-4BRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQAHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQA-4BHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQAHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQA-4BHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQAATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQA-4BATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQAATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQA-4BATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQAFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQA-4BFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BXHSAFQFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQAFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQA-4BFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE212BRHSAFQFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |
LSE215BXHSAFQA | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm | CAD N/A |