Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSM200BRHSAFQA | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BXHSAFQAKPS | Shaft Size N/A 200 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BRHSAFQAKPS | Shaft Size N/A 200 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BXHSAFQARSS | Shaft Size N/A 200 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BRHSAFQARSS | Shaft Size N/A 200 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BXHSAFQAHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BRHSAFQAHTPS | Shaft Size N/A 200 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BXHSAFQAATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BRHSAFQAATL | Shaft Size N/A 200 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BXHSAFQAFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM200BRHSAFQAFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm | CAD N/A |
LSM140BXHSAFQA | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHSAFQA | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BXHSAFQAKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHSAFQAKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BXHSAFQARSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHSAFQARSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BXHSAFQAHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHSAFQAHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BXHSAFQAATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHSAFQAATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BXHSAFQAFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHSAFQAFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 95055 lbf422500 N | Cor - Static Load Rating N/A 131675 lbf585200 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM40BXHSAFQA | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM40BRHSAFQA | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |