Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE208BXHSAFQA-4BFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQAFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQA-4BATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQAATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQA-4BATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQAATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQA-4BHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQAHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQA-4BHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQAHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQA-4BRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQARSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQA-4BRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQARSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQA-4BKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQAKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BRHSAFQKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE208BXHSAFQA-4BKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |