Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE204BRHSAFQA-4BATL | Shaft Size N/A 2 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQAATL | Shaft Size N/A 2 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQATL | Shaft Size N/A 2 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQA-4BATL | Shaft Size N/A 2 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQAATL | Shaft Size N/A 2 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQATL | Shaft Size N/A 2 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQA-4BHTPS | Shaft Size N/A 2 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQAHTPS | Shaft Size N/A 2 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQHTPS | Shaft Size N/A 2 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQA-4BHTPS | Shaft Size N/A 2 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQAHTPS | Shaft Size N/A 2 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQHTPS | Shaft Size N/A 2 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQA-4BRSS | Shaft Size N/A 2 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQARSS | Shaft Size N/A 2 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQRSS | Shaft Size N/A 2 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQA-4BRSS | Shaft Size N/A 2 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQARSS | Shaft Size N/A 2 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQRSS | Shaft Size N/A 2 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQA-4BKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQAKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQA-4BKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQAKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BXHSAFQKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE204BRHSAFQA-4B | Shaft Size N/A 2 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |