Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE203BRHSAFQRSS | Shaft Size N/A 2 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQA-4BRSS | Shaft Size N/A 2 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQARSS | Shaft Size N/A 2 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQRSS | Shaft Size N/A 2 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BRHSAFQA-4BKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BRHSAFQAKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BRHSAFQKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQA-4BKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQAKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BRHSAFQA-4B | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BRHSAFQA | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BRHSAFQ | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQA-4B | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQA | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE203BXHSAFQ | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 23118 lbf102700 N | Cor - Static Load Rating N/A 25848 lbf115000 N | Maximum Speed N/A 3940 rpm | CAD N/A |
LSE200BRHSAFQAFS | Shaft Size N/A 2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BXHSAFQAFS | Shaft Size N/A 2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BRHSAFQAATL | Shaft Size N/A 2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BXHSAFQAATL | Shaft Size N/A 2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BRHSAFQAHTPS | Shaft Size N/A 2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BXHSAFQAHTPS | Shaft Size N/A 2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BRHSAFQARSS | Shaft Size N/A 2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BXHSAFQARSS | Shaft Size N/A 2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BRHSAFQAKPS | Shaft Size N/A 2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |