Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
LSE104BRHSAFQFS | Shaft Size N/A 1.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BXHSAFQFS | Shaft Size N/A 1.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BRHSAFQATL | Shaft Size N/A 1.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BXHSAFQATL | Shaft Size N/A 1.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BRHSAFQHTPS | Shaft Size N/A 1.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BXHSAFQHTPS | Shaft Size N/A 1.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BRHSAFQRSS | Shaft Size N/A 1.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BXHSAFQRSS | Shaft Size N/A 1.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BRHSAFQKPS | Shaft Size N/A 1.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BXHSAFQKPS | Shaft Size N/A 1.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BRHSAFQ | Shaft Size N/A 1.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE104BXHSAFQ | Shaft Size N/A 1.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BRHSAFQFS | Shaft Size N/A 1.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BXHSAFQFS | Shaft Size N/A 1.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BRHSAFQATL | Shaft Size N/A 1.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BXHSAFQATL | Shaft Size N/A 1.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BRHSAFQHTPS | Shaft Size N/A 1.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BXHSAFQHTPS | Shaft Size N/A 1.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BRHSAFQRSS | Shaft Size N/A 1.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BXHSAFQRSS | Shaft Size N/A 1.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BRHSAFQKPS | Shaft Size N/A 1.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BXHSAFQKPS | Shaft Size N/A 1.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BRHSAFQ | Shaft Size N/A 1.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSE103BXHSAFQ | Shaft Size N/A 1.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm |
CAD
N/A ![]() |
LSM200BRHSAFQAFS | Shaft Size N/A 200 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 136576 lbf607000 N | Cor - Static Load Rating N/A 222676 lbf989700 N | Maximum Speed N/A 1070 rpm |
CAD
N/A ![]() |