Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LSE211BRHSAFQKPS | Shaft Size N/A 2 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQARSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQA-4BRSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQRSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQARSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQA-4BRSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQRSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQAHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQA-4BHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQAHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQA-4BHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQAATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQA-4BATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQAATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQA-4BATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQAFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQA-4BFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BXHSAFQFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQAFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQA-4BFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE211BRHSAFQFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |