Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LSE212BXHSAFQA-4BATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BXHSAFQATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BRHSAFQAATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BRHSAFQA-4BATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BRHSAFQATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BXHSAFQAFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BXHSAFQA-4BFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BXHSAFQFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BRHSAFQAFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BRHSAFQA-4BFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE212BRHSAFQFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQA | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQA-4B | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQ | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BRHSAFQA | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BRHSAFQA-4B | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BRHSAFQ | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQAKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQA-4BKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BRHSAFQAKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BRHSAFQA-4BKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BRHSAFQKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQARSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE215BXHSAFQA-4BRSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 31041 lbf138000 N | Cor - Static Load Rating N/A 36179 lbf160800 N | Maximum Speed N/A 3310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |