Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| LSE304BRHSAFQBATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE304BRHSAFQATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE304BXHSAFQBFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE304BXHSAFQFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE304BRHSAFQBFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE304BRHSAFQFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSAFQ | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSAFQ | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSAFQKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSAFQKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSAFQRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSAFQRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSAFQHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSAFQHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSAFQATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSAFQATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSAFQFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSAFQFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHSAFQ | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHSAFQ | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHSAFQKPS | Shaft Size N/A 3 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHSAFQKPS | Shaft Size N/A 3 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHSAFQRSS | Shaft Size N/A 3 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BRHSAFQRSS | Shaft Size N/A 3 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE308BXHSAFQHTPS | Shaft Size N/A 3 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42145 lbf187300 N | Cor - Static Load Rating N/A 52033 lbf231300 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |